Selecting the location and language will prioritise localised information. Continue
ISOPAN Isodeck Synth
Isopan

ISOPAN Isodeck Synth

Polyurethane sandwich panel for roofing, with a 5-rib corrugated profile on the inside, designed for flat roofs. the external side consists of a synthetic membrane. UTILIZATION Isodeck Synth is a panel for flat roofs, with the ribs facing downward A special synthetic membrane is installed at the soffit and allows making flat roofs and slightly sloping roofs of industrial facilities. CHARACTERISTICS - Sandwich panel with single metal skin - Polyurethane insulation - 5-ribs corrugated profile - External side made of a synthetic membrane
Technical specification
  • Unique ref.Isodeck_synth
  • Collection setFlat Roof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-03-09
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City