ISOPAN Isofire Wall PlissèISOPAN Isofire Wall Plissè
View previous images
View next images
Isopan

ISOPAN Isofire Wall Plissè

Mineral wool sandwich panel for walls, with micro-diamond finishing and hidden fixing. UTILIZATION Isofire Wall Plissé is a sandwich panel for covering used for walls of industrial and commercial buildings, characterized by a hidden fixing joint system. The mineral wool insulation makes it fire resistant. CHARACTERISTICS - Sandwich panel with double metal skin - Mineral wool insulation - Joint with hidden fixing - It can be installed vertically or horizontally
Technical specification
  • Unique ref.Isofire_Wall_Plisse
  • Collection setWall Panel
  • CollectionHidden fixing
  • TypeObject (single object)
  • Date of publishing2016-12-02
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryMineral wool
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters