ISOPAN IsofrozenISOPAN Isofrozen
View previous images
View next images
Isopan

ISOPAN Isofrozen

Wall panel suited for the curtain walls of industrial buildings, cold storage cells, processing rooms and internal partitions. UTILIZATION Isofrozen is a sandwich panel for covering suited for installations on the walls of cold storage cells, temperature-controlled rooms and partition walls. The joint has a labyrinth groove with exposed fixing. It is possible to choose the type of joint according to the thermal insulation and airtightness requirements. CHARACTERISTICS - Sandiwch panel with double metal skin - Polyurethane insulation - Possibility to choose the joint to increase airtightness - Joint with exposed fixing - It can be installed vertically or horizontally
Technical specification
  • Unique ref.Isofrozen
  • Collection setWall Panel
  • CollectionExposed fixing
  • TypeObject (single object)
  • Date of publishing2018-05-07
  • Edition number1
  • Width (mm)1150
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationBuilding Element
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands