ISOPAN IsorayISOPAN Isoray
View previous images
View next images
Isopan

ISOPAN Isoray

Pre-cruved polyurethane sandwich panel for roofing, with 5-ribs corrugated profile. UTILIZATION Isoray is a sandwich panel for industrial roofs made with curved panels of fiber cement. It can be made with a bending radius of 3.3 m or 6 m. CHARACTERISTICS - Sandwich panel with double metal skin - Polyurethane insulation - 5-ribs corrugated profile - It can be made with a bending radius of 3.3 m or 6 m
Technical specification
  • Unique ref.Isoray
  • Collection setRoof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-03-09
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters