ISOPAN Isowall EVOISOPAN Isowall EVOISOPAN Isowall EVOISOPAN Isowall EVOISOPAN Isowall EVOISOPAN Isowall EVO
View previous images
View next images
Isopan

ISOPAN Isowall EVO

Polyurethane sandwich panel for walls, with hidden fixing. UTILIZATION Isowall EVO is a sandwich panel covering used for walls of industrial and commercial buildings, characterized by a hidden fixing joint system. You can choose the type of external finishing from 3 different profiles. CHARACTERISTICS - Sandwich panel with double metal skin - Polyurethane insulation - Joint with hidden fixing - Possibility to choose the profile on the external side
Technical specification
  • Unique ref.Isowall_evo
  • Collection setWall Panel
  • CollectionHidden fixing
  • TypeObject (single object)
  • Date of publishing2018-04-29
  • Edition number1
  • Width (mm)1100
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inRussia
  • Manufactured inRussia
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands