ISOPAN IsodeckISOPAN Isodeck
View previous images
View next images
Isopan

ISOPAN Isodeck

Polyurethane sandwich panel for roofing, with 5-ribs corrugated profile and a bituminous felt support. UTILIZATION Isodeck is a single-sheet panel designed for industrial buildings, carports, prefabricated garages and canopies. The flat side, formed by a sheet of bituminous felt makes possible to install Isodeck with the corrugated metal profile facing inwards, so as to make a flat or slightly sloping roof. CHARACTERISTICS - Sandwich panel with single metal skin - Polyurethane insulation - 5-ribs corrugated profile - Usable upside down
Technical specification
  • Unique ref.isodeck
  • Collection setRoof Panel
  • CollectionSingle Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-03-09
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters