ISOPAN IsodomusISOPAN Isodomus
View previous images
View next images
Isopan

ISOPAN Isodomus

Isodomus sandwich panel specifically designed for civil construction. The structure of the external face perfectly integrates with the surrounding urban fabric. A range of panels to respond to the requirements of tile-effect roofing. UTILIZATION Isodomus is a sandwich panel for roofing designed for the roofing of residential buildings or industrial facilities included in the urban context. Ideal for roofing with polyurethane insulation in new buildings, as well as for renovations or refurbishment. CHARACTERISTICS - Sandwich panel with double metal skin - Polyurethane insulation - "Slate effect" finishing
Technical specification
  • Unique ref.Isodomus
  • Collection setRoof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-02-06
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters