ISOPAN Isofire Roof FGISOPAN Isofire Roof FG
View previous images
View next images
Isopan

ISOPAN Isofire Roof FG

Glass wool sandwich panel for roofing, with 5-ribs corrugated profile. UTILIZATION Isofire Roof is a panel for roofing suited for new constructions and the refurbishing of industrial and commercial roofs. The mineral wool insulation gives strength and protection in case of fire. CHARACTERISTICS - Sandwich Panel with double metal skin - Glass wool insulation - Joint with exposed fixing - 5-ribs corrugated profile
Technical specification
  • Unique ref.isofire-roof-fg
  • Collection setRoof Panel
  • CollectionDouble Metal Skin
  • TypeObject (single object)
  • Date of publishing2018-04-15
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryMineral wool
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands