ISOPAN Isofire Wall FG-HFISOPAN Isofire Wall FG-HF
View previous images
View next images
Isopan

ISOPAN Isofire Wall FG-HF

Glass wool sandwich panel for walls, with double metal coating. micro-ribbed finishing and exposed fixing. UTILIZATION Isofire Wall FG-HF is a sandwich panel for covering used for walls of industrial facilities. It has a groove with a male-female joint and exposed fixing. The glass wool insulation makes it fire resistant. CHARACTERISTICS - Sandwich panel with double metal skin - Glass wool insulation - Joint with exposed fixing - It can be installed vertically or horizontally
Technical specification
  • Unique ref.isofire-wall-fg-hf
  • Collection setWall Panel
  • CollectionExposed fixing
  • TypeObject (single object)
  • Date of publishing2018-05-07
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryMineral wool
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters

Region availability

Europe
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Macedonia (FYROM)
Malta
Moldova
Monaco
Montenegro
Netherlands
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Åland Islands