ISOPAN IsogrecataISOPAN Isogrecata
View previous images
View next images
Isopan

ISOPAN Isogrecata

Polyurethane sandwich panel for roofing, with a 5-rib corrugated profile and internal support of centesimal aluminum. UTILIZATION Isogrecata is a sandwich panel that is light, versatile and easy to install. It is the ideal solution for industrial buildings, roofs of new constructions or roof refurbishing. CHARACTERISTICS - Single-sheet panel - Polyurethane insulation - 5-ribs corrugated profile - Internal side of embossed centesimal aluminum
Technical specification
  • Unique ref.Isogrecata
  • Collection setRoof Panel
  • CollectionSingle Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters