ISOPAN IsovetroISOPAN Isovetro
View previous images
View next images
Isopan

ISOPAN Isovetro

Polyurethane sandwich panel for roofing, with a 5-rib corrugated profile and internal fiberglass support. UTILIZATION Isovetro is a sandwich panel light, versatile and easy to install. It is an ideal solution for zootechny facilities. CHARACTERISTICS - Single-sheet panel - Polyurethane insulation - 5-ribs corrugated profile - Internal side of fiberglass
Technical specification
  • Unique ref.Isovetro
  • Collection setRoof Panel
  • CollectionSingle Metal Skin
  • TypeObject (single object)
  • Date of publishing2017-02-16
  • Edition number1
  • Width (mm)1000
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationRoof
  • UNSPSC nameRoofing materials
  • UNSPSC code301515
  • Uniclass 1.4 CodeJM21
  • Uniclass 1.4 DescriptionInsulation with rendered finish
  • Uniclass 2.0 CodePR-55-64-42
  • Uniclass 2.0 DescriptionInsulating Plasters