We are using cookies to provide our services

By using our services you agree to our use of cookies

CLIMAVER Duct System

Unique ref.: CLIMAVER_ducts_system
Brand: ISOVER ES
Product family: Conductos Climatización
Product group: Mineral Wool
Date of publishing: 2017-03-29
Edition number: 1
Type: Showcase (model)
Download (1)
CLIMAVER Ducts System conformed by Straight Section Method with high-density, non-hydrophilic ISOVER glass wool panel coated on the outside with an aluminum foil reinforced with kraft paper and glass mesh, which acts as a steam barrier (Thickness: 40mm) and CLIMAVER NETO (Thickness: 25mm), with a reinforced fabric with black of high mechanical resistance. In the case of CLIMAVER PLUS R (Thickness: 25mm), the inner lining is an aluminum foil reinforced with kraft paper

CLIMAVER Ducts System conformed by ISOVER CLIMAVER NETO, CLIMAVER APTA or CLIMAVER PLUS R Mineral Wool Method consisting of high density ISOVER glass wool rigid panels, coated on the outside with an aluminum foil reinforced with paper Kraft and glass mesh, which acts as a steam barrier, and on the inside face, in the case of CLIMAVER APTA (Thickness: 40mm) and CLIMAVER NETO (Thickness: 25mm), with a reinforced colored glass net fabric Black with high mechanical resistance. In the case of CLIMAVER PLUS R (Thickness: 25mm), the inner lining is an aluminum foil reinforced with kraft paper. Complying with the standard UNE EN 14303 Products Thermal insulation for building equipment and industrial installations with a thermal conductivity of 0.032 to 0.038 W / (m • K), fire reaction class B-s1, d0 and designation code MW-EN 14303 -T5-MV1


Material main: Mineral wool
Material secondary: Aluminium
Designed in: Spain
Manufactured in: Spain

BIMobject Category: HVAC - Ductwork
IFC classification: Duct Fitting

All BIM objects are real products from real manufacturers confirmed and approved