We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Flat roof - solutions

Unique ref.: Dach_plaski_rozwiazania
Brand: ISOVER PL
Product family: Isover flat roof
Product group: Flat roof - solutions
Date of publishing: 2019-07-18
Edition number: 1
Type: Building Material
Download (4)

Flat roof solutions on trapezoidal sheet construction or reinforced concrete slab with ISOVER mineral wool thermal insulation.

Flat roof solutions on a trapezoidal sheet structure or reinforced concrete slab with thermal insulation made of ISOVER mineral wool three sets: 

- Silver Roof - Dachoterm G39 (λ = 0,039 W/mK) the upper layer of the set and Dachoterm SL37 (λ = 0,037 W/mK) the bottom layer of the set, 

- Golden Roof - Deska Dachowa (λ = 0,033 W/mK) the upper layer of the set and Dachoterm SL37 (λ = 0,037 W/mK) the bottom layer of the set, 

- Platinum Roof - Taurus (λ = 0,038 W/mK) the upper layer of the set and Tup (λ = 0,038 W/mK) as the bottom layer of the set.


Material main: Mineral wool
Material secondary: Polyethylene
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
IFC classification: Roof
Uniclass 2015 Code: EF_30_10
Uniclass 2015 Description: Roofs
NBS Reference Code: 20-10
NBS Reference Description: Roofs
OmniClass Number: 23-13 35 23
OmniClass Title: Structural Floors and Flat Roofs
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Flat roof
Material Mineral wool
Thickness 80 mm — 320 mm

All BIM objects are real products from real manufacturers confirmed and approved