We are using cookies to provide our services

By using our services you agree to our use of cookies

;

HVAC - mineral wool

Unique ref.: Isover_welna_HVAC
Brand: ISOVER PL
Product family: Isover materials
Product group: Materials
Date of publishing: 2019-08-14
Edition number: 1
Type: Building Material
Download (3)

ISOVER glass wool for thermal, acoustic and anti-condensation insulation of ventilation ducts, ventilation, air conditioning and heating devices and installations.

A file with ISOVER glass wool mats one-sided covered with reinforced aluminum foil with the fibers perpendicular to the film surface Ventilam Alu and Ventilam Alu Plus and one-side panels covered with reinforced glass veil Ventilux 6335.


Material main: Mineral wool
Material secondary: Aluminium
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
IFC classification: Material
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application HVAC
Material Mineral wool
Thickness 20 mm — 100 mm

All BIM objects are real products from real manufacturers confirmed and approved