We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Fireplaces - mineral wool

Unique ref.: Isover_welna_kominki
Brand: ISOVER PL
Product family: Isover materials
Product group: Materials
Date of publishing: 2019-08-14
Edition number: 1
Type: Building Material
Download (3)

Stone wool ISOVER one-side coated with aluminium foil with increased resistance to the temperature dedicated for use as thermal insulation of fireplace elements.

A file with a mineral wool product covered with one-sided aluminum foil ISOVER Płyty kominkowe for thermal insulation of home elements of fireplaces, such as: back wall and fireplace insert, stone and wooden housing/construction elements and extract. 

Product characteristics:

ISOVER Płyty kominkowe are made of stone wool one-sided covered with aluminum foil resistant to high temperature. Their use ensures safety of use (keeps the temperature of the housing at a safe level), increases the efficiency of the fireplace, protects the casing and the back wall of the fireplace from overheating and temperature surges.


Material main: Mineral wool
Material secondary: Aluminium
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
IFC classification: Material
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Fireplaces
Material Mineral wool
Thickness 25 mm — 50 mm

All BIM objects are real products from real manufacturers confirmed and approved