We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Garages and technical rooms - mineral wool

Unique ref.: garaze_pomieszczenia_techniczne_welna_mineralna
Brand: ISOVER PL
Product family: Isover materials
Product group: Materials
Date of publishing: 2019-08-14
Edition number: 1
Type: Building Material
Download (3)

ISOVER glass wool slabs covered with a light glass veil for insulation of ceilings of technical rooms and garages.

A file with a glass mineral wool product ISOVER Stropmax 31 covered with a single-sided light glass veil for the insulation of ceilings of technical rooms and garages.


Material main: Mineral wool
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
IFC classification: Material
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Ceilings and walls of garages and technical rooms
Material Mineral wool
Thickness 40 mm — 120 mm

All BIM objects are real products from real manufacturers confirmed and approved