We are using cookies to provide our services

By using our services you agree to our use of cookies

;

ISOVER-WEBER floating floor - solutions

Unique ref.: podloga_plywajaca_Isover_Weber_rozwiazania
Brand: ISOVER PL
Product family: Isover floor
Product group: Floating floor - Isover Weber - solutions
Date of publishing: 2019-07-18
Edition number: 1
Type: Building Material
Download (3)

Solutions of floating floors with acoustic insulation of glass wool ISOVER TDPT or stone wool Stropoterm with WEBER cement screed.

The file includes floor solutions with glass wool ISOVER TDPT or stone wool Stropoterm. The floating floor system has been specified by specifying a separation layer - polyethylene foil ISOVER Stopair 1104 and a pressure layer - WEBER undercoats. 

These solutions have been described in detail in the publication "Tables for the selection of floor systems due to the acoustic insulation and the strength of the floor Floor-Matrix".


Material main: Mineral wool
Material secondary: Cement
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
IFC classification: Floor
Uniclass 2015 Code: EF_30_20
Uniclass 2015 Description: Floors
NBS Reference Code: 20
NBS Reference Description: Roof, Floor And Paving Systems
OmniClass Number: 23-15 17 19 11
OmniClass Title: Floating Floors
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Floating floor
Material Mineral wool
Thickness 15 mm — 100 mm

All BIM objects are real products from real manufacturers confirmed and approved