We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Products / Materials

Unique ref.: produkty_materialy
Brand: ISOVER PL
Product family: Isover materials
Product group: Materials
Date of publishing: 2019-07-18
Edition number: 1
Type: Building Material
Download (3)

ISOVER glass and stone wool dedicated for use in buildings construction, HVAC and industry and highly vapor permeable membranes and vapor barrier foils.

A file with products from the current ISOVER offer for thermal and acoustic insulation of glass and stone wool in buidlings construction of the following building partitions: pitched roof, flat roof, ventilated facade, partition wall, floating floor, ceiling, ceiling of garages and technical rooms, metalic buildings, fireplaces, livestock buildings, HVAC and industry. The file also includes membranes and foils.


Material main: Mineral wool
Material secondary:
Designed in: Poland
Manufactured in: Poland

BIMobject Category: Building Materials - Insulation
IFC classification: Material
Uniclass 2015 Code: Pr_25_57_06_53
Uniclass 2015 Description: Mineral wool insulation
NBS Reference Code: 45-06-50
NBS Reference Description: Mineral Wool Insulation
OmniClass Number: 23-13 25 19
OmniClass Title: Thermal Insulation 
This product is available in:
Europe
  • Poland

BIMobject SEEK Properties

Building Materials - Insulation

Name Value
Application Buildings, HVAC and industry
Material Mineral wool
Thickness 15 mm — 250 mm

All BIM objects are real products from real manufacturers confirmed and approved