This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ST:66 Oventilerat tegeltak med lösull [REI30] [48 dB]

Unique ref.: ISO_LT_01
Brand: ISOVER SE
Product family: Insulation System
Product group: Pitched Roof
Depth (mm): 358
Date of publishing: 2015-06-10
Edition number: 2
Type: Object (single object)
Download (2)
An efficient, space saving, fire and moisture safe roof construction, suitable for single and multi-family houses with focus on sustainable building and passive houses with normal moisture loads indoors.
The roof is designed with wooden beams without an air gap, with ISOVER Vario Xtra on the inside and VEMPRO™ R+ Underlagstak on the outside. ISOVER Vario Xtra, a smart variable vapor retarder, has a water vapor resistance that adapts to the relative humidity. The product opens when the relative humidity gets high, which means that it is not recommended to be used in areas with constant high relative humidity indoors.
The construction can be used for all diffusion open roof coverings. The roof pitch should be at least 15 degrees to ensure roof membrane function.
A prudent assessment has been made in connection with acoustic simulations, which means that the roof's sound reduction may differ from the reported values.
Read more at www.isover.se about the conditions using this construction.


Material main: Insulation
Material secondary: Wood
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Construction - Roof
IFC classification: Roof
UNSPSC name: Roofing materials
UNSPSC code: 301515
This product is available in:
Europe
  • Sweden

BIMobject®