Unique ref.: | ISO_OW_01 |
---|---|
Brand: | ISOVER SE |
Product family: | Insulation System |
Product group: | Exterior Wall |
Date of publishing: | 2015-06-10 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.isover.se/konstruktionsl%c3%b6sningar/ytterv%c3%a4ggar/y-c3-401... |
---|---|
Installation instructions: | http://www.isover.se/files/Isover_SE/Produkter/Byggisolering/Arbetsanvisni... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.isover.se/konstruktionsl%c3%b6sningar/ytterv%c3%a4ggar/y-c3-401... |
Instruction video: | https://www.youtube.com/watch?v=W54vOErLU-0 |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en/isover-se/product/iso_ow_01
Material main: | Insulation |
---|---|
Material secondary: | Wood |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Walls - External Walls |
---|---|
IFC classification: | Wall |
BIMobject®