Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]
View previous images
View next images

Sound Absorbing Panels "SOUNDMILD" SHIKI FUYU [ 四季 冬 ]

Art panel with textile surface

"Spring is the dawn. Summer is night. Autumn is dusk. Winter is at last." Transcending the time and space of a thousand years, the brilliance and serenity sink into the senses.

Specification
  • Kasumi-silk with pure domestic [Matsuokahime] weft. Bokashi hand-dyeing and kin-dami by traditional craftsmen.


    Sound-absorbing interior materials that bring quality comfort to spaces

    ・Superior sound absorption in the mid-range, mainly at 500 Hz, improves voice clarity.

    ・Improves the sound environment through simple installation with magnets or SM plates.

    Panel size:W450㎜xH450㎜xD25㎜

    ※All products are made-to-order.

Technical specification
  • Unique ref.soundmild_winter-itoko
  • Collection setArt panel
  • CollectionSound Mild
  • TypeObject (single object)
  • Date of publishing2022-03-02
  • Edition number1
  • Height (mm)450
  • Width (mm)450
  • Depth (mm)25
Related
  • Material mainFabric
  • Material secondaryGlass wool
  • Designed inJapan
  • Manufactured inJapan
Classification
  • BIMobject CategoryFurniture - Interior Artwork & Decoration

Region availability

Europe Asia Oceania Africa South America North America
Albania
Turkmenistan
American Samoa
Mauritania
Uruguay
Anguilla
Monaco
Uzbekistan
Australia
Mauritius
Argentina
Antigua and Barbuda
Montenegro
Vietnam
Cook Islands
Mayotte
Bolivia
Aruba
Netherlands
Thailand
Federated States of Micronesia
Morocco
Brazil
Barbados
Norway
Tajikistan
Fiji
Mozambique
Chile
Belize
Poland
Sri Lanka
French Polynesia
Namibia
Colombia
Bermuda
Portugal
Bangladesh
Guam
Niger
Ecuador
British Virgin Islands
Romania
Bhutan
Kiribati
Nigeria
Falkland Islands (Islas Malvinas)
Canada
Russia
British Indian Ocean Territory
Marshall Islands
Republic of the Congo
French Guiana
Caribbean Netherlands
San Marino
Brunei
Nauru
Reunion
Guyana
Cayman Islands
Serbia
Cambodia
New Caledonia
Rwanda
Paraguay
Collectivity of Saint Martin
Slovakia
China
New Zealand
Saint Helena
Peru
United States
Slovenia
Christmas Island
Niue
São Tomé and Príncipe
Suriname
U.S. Virgin Islands
Spain
Cocos (Keeling) Islands
Norfolk Island
Senegal
Venezuela
Costa Rica
Svalbard and Jan Mayen
Georgia
Northern Mariana Islands
Seychelles
Cuba
Sweden
Hong Kong
Palau
Sierra Leone
Curaçao
Switzerland
India
Papua New Guinea
Somalia
Dominica
Ukraine
Indonesia
Pitcairn Islands
South Africa
Dominican Republic
United Kingdom
Japan
Samoa
South Sudan
El Salvador
Vatican City
Kazakhstan
Solomon Islands
Sudan
Greenland
Åland Islands
Kyrgyzstan
Timor-Leste
Swaziland
Grenada
Moldova
Laos
Tokelau
Tanzania
Guadeloupe
Malta
Macau
Tonga
The Gambia
Guatemala
Luxembourg
Malaysia
Tuvalu
Togo
Haiti
Andorra
Maldives
United States Minor Outlying Islands
Tunisia
Honduras
Austria
Mongolia
Wallis and Futuna
Uganda
Jamaica
Belarus
Myanmar (Burma)
Vanuatu
Western Sahara
Martinique
Belgium
Nepal
Mali
Montserrat
Bosnia and Herzegovina
North Korea
Malawi
Nicaragua
Bulgaria
Pakistan
Madagascar
Panama
Croatia
Philippines
Libya
Puerto Rico
Cyprus
Singapore
Algeria
Saint Kitts and Nevis
Czech Republic
South Korea
Angola
Saint Lucia
Denmark
Taiwan
Benin
Saint Pierre and Miquelon
Estonia
Azerbaijan
Botswana
Saint Vincent and the Grenadines
Faroe Islands
Armenia
Burkina Faso
Saint-Barthélemy
Finland
Iran
Burundi
Sint Maarten
France
Iraq
Cameroon
The Bahamas
Germany
Israel
Cape Verde
Trinidad and Tobago
Gibraltar
Jordan
Central African Republic
Turks and Caicos Islands
Greece
Kuwait
Chad
Mexico
Guernsey
Lebanon
Côte d'Ivoire
Hungary
Oman
Democratic Republic of the Congo
Iceland
Palestine
Djibouti
Ireland
Qatar
Equatorial Guinea
Isle of Man
Saudi Arabia
Eritrea
Italy
Syria
Ethiopia
Jersey
Turkey
Gabon
Latvia
United Arab Emirates
Ghana
Liechtenstein
Yemen
Guinea
Lithuania
Bahrain
Guinea-Bissau
Macedonia (FYROM)
Afghanistan
Kenya
Lesotho
Liberia
Comoros
Zambia
Egypt
Zimbabwe