Publish your products
COMBIMIX
COMBIMIX
COMBIMIX
COMBIMIX
COMBIMIX
COMBIMIX
COMBIMIX
COMBIMIX
COMBIMIX
    IVAR

    COMBIMIX

    COMBIMIX is a mixing and boosting unit for radiant installations. Delivery temperature control is carried out by a two-way valve, which regulates the flow of heat transfer fluid to mixing (“injection” system). COMBIMIX is available with fixed point mixing by thermostatic head or with outside compensated temperature mixing by servomotor (to be integrated with electronic control unit and outdoor temperature sensor). Complete with balancing valve, shut-off valves, automatic air vent valves and fill/drain valves, COMBIMIX brings together all the essential functions in a compact sized and easily accessible unit. It may be supplemented with IVAR manifold kits for balancing and controlling individual zones and, upstream of mixing, with horizontal or vertical manifold kits for high-temperature delivering to radiators and heated towel rails.

    Specification
    • IVAR COMBI TNB cod. 500454NB-500410NB-500454PE-500410PE: mixing and boosting unit for radiant installations complete with two-way mixing valve, balancing valve (on the cold way), two shut-off ball valves for the pump, two fill/drain valves, two automatic air vent valves, three thermometers 0÷80 °C (on delivery and return of boiler circuit and on delivery of mixed circuit), temperature sensor pocket (on delivery of mixed circuit), shut-off valve (on return of boiler circuit), boiler circuit connections G 1”F (centre distance 200 mm) and mixed circuit connections G 1”M with swivelling nipples (centre distance 200 mm). Upper and lower parts made of nickel-plated CB753S brass; pipe made of nickel-plated half-hard copper; gaskets and O-rings made of peroxide-cured EPDM; other parts made of CW617N brass. Max operating temperature 100 °C. Max operating pressure 10 bar. Fixed point mixing 20÷60 °C by thermostatic control head with remote sensor T5011 included. Max differential pressure at mixing valve ends 250 mbar. Cod. 500454NB pump space 130 mm, G 1”1/2F flat seal connections; cod. 500410NB pump space 180 mm, G 1”1/2F flat seal connections; cod. 500454PE pump space 130 mm, G 1”1/2F flat seal connections, equipped with variable-speed electronic pump WILO4F; cod. 500410PE pump space 180 mm, G 1”1/2F flat seal connections, equipped with variable-speed electronic pump WILO4F-180. Accessories: high-temperature kit with pair of manifolds 1” x EUROK with shut-off and lockshield valves CEP/02 I – CEP/03 I cod. 502105 (2 ways) – 502106 (3 ways), high-temperature kit with pair of simple manifolds 1” x EUROK CEP/02 – CEP/03 cod. 502103 (2 ways) – 502100 (3 ways), insulation shell ACM 01 cod. 506255, threaded spacer for pumps AC 633 cod. 500933 (130 mm) – 500934 (180 mm).

      IVAR COMBI T cod. 500454-500410-500454P-500410P: mixing and boosting unit for radiant installations complete with two-way mixing valve, balancing valve (on the cold way), two shut-off ball valves for the pump, two fill/drain valves, two automatic air vent valves, three thermometers 0÷80 °C (on delivery and return of boiler circuit and on delivery of mixed circuit), temperature sensor pocket (on delivery of mixed circuit), shut-off valve (on return of boiler circuit), boiler circuit connections G 1”F (centre distance 200 mm) and mixed circuit connections G 1”M with swivelling nipples (centre distance 200 mm). Upper and lower parts made of nickel-plated CB753S brass; pipe made of nickel-plated half-hard copper; gaskets and O-rings made of peroxide-cured EPDM; other parts made of CW617N brass. Max operating temperature 100 °C. Max operating pressure 10 bar. Fixed point mixing 20÷60 °C by thermostatic control head with remote sensor T5011 included. Max differential pressure at mixing valve ends 250 mbar. Differential bypass valve 0.2÷0.6 bar with half-hard nickel-plated pipe. Cod. 500454 pump space 130 mm, G 1”1/2F flat seal connections; cod. 500410 pump space 180 mm, G 1”1/2F flat seal connections; cod. 500454P pump space 130 mm, G 1”1/2F flat seal connections, equipped with three-speed standard pump WILO3F; cod. 500410P pump space 180 mm, G 1”1/2F flat seal connections, equipped with three-speed standard pump WILO3F-180. Accessories: high-temperature kit with pair of manifolds 1” x EUROK with shut-off and lockshield valves CEP/02 I – CEP/03 I cod. 502105 (2 ways) – 502106 (3 ways), high-temperature kit with pair of simple manifolds 1” x EUROK CEP/02 – CEP/03 cod. 502103 (2 ways) – 502100 (3 ways), insulation shell ACM 01 cod. 506255, threaded spacer for pumps AC 633 cod. 500933 (130 mm) – 500934 (180 mm).

      IVAR COMBI MNB cod. 501728NB-501729NB-501728PE-501729PE: mixing and boosting unit for radiant installations complete with two-way mixing valve, balancing valve (on the cold way), two shut-off ball valves for the pump, two fill/drain valves, two automatic air vent valves, three thermometers 0÷80 °C (on delivery and return of boiler circuit and on delivery of mixed circuit), temperature sensor pocket (on delivery of mixed circuit), shut-off valve (on return of boiler circuit), boiler circuit connections G 1”F (centre distance 200 mm) and mixed circuit connections G 1”M with swivelling nipples (centre distance 200 mm). Upper and lower parts made of nickel-plated CB753S brass; pipe made of nickel-plated half-hard copper; gaskets and O-rings made of peroxide-cured EPDM; other parts made of CW617N brass. Max operating temperature 100 °C. Max operating pressure 10 bar. Set up for outside compensated temperature mixing by integrating axial servomotor IVAR RV 01 or thermoelectric actuator IVAR TE 3061. Cod. 501728NB pump space 130 mm, G 1”1/2F flat seal connections; cod. 501729NB pump space 180 mm, G 1”1/2F flat seal connections; cod. 501728PE pump space 130 mm, G 1”1/2F flat seal connections, equipped with variable-speed electronic pump WILO4F; cod. 501729PE pump space 180 mm, G 1”1/2F flat seal connections, equipped with variable-speed electronic pump WILO4F-180. Accessories: high-temperature kit with pair of manifolds 1” x EUROK with shut-off and lockshield valves CEP/02 I – CEP/03 I cod. 502105 (2 ways) – 502106 (3 ways), high-temperature kit with pair of simple manifolds 1” x EUROK CEP/02 – CEP/03 cod. 502103 (2 ways) – 502100 (3 ways), insulation shell ACM 01 cod. 506255, threaded spacer for pumps AC 633 cod. 500933 (130 mm) – 500934 (180 mm).

      IVAR COMBI M cod. 501728-501729-501728P-501729P: mixing and boosting unit for radiant installations complete with two-way mixing valve, balancing valve (on the cold way), two shut-off ball valves for the pump, two fill/drain valves, two automatic air vent valves, three thermometers 0÷80 °C (on delivery and return of boiler circuit and on delivery of mixed circuit), temperature sensor pocket (on delivery of mixed circuit), shut-off valve (on return of boiler circuit), boiler circuit connections G 1”F (centre distance 200 mm) and mixed circuit connections G 1”M with swivelling nipples (centre distance 200 mm). Upper and lower parts made of nickel-plated CB753S brass; pipe made of nickel-plated half-hard copper; gaskets and O-rings made of peroxide-cured EPDM; other parts made of CW617N brass. Max operating temperature 100 °C. Max operating pressure 10 bar. Set up for outside compensated temperature mixing by integrating axial servomotor IVAR RV 01 or thermoelectric actuator IVAR TE 3061. Differential bypass valve 0.2÷0.6 bar with half-hard nickel-plated pipe. Cod. 501728 pump space 130 mm, G 1”1/2F flat seal connections; cod. 501729 pump space 180 mm, G 1”1/2F flat seal connections; cod. 501728P pump space 130 mm, G 1”1/2F flat seal connections, equipped with three-speed standard pump WILO3F; cod. 501729P pump space 180 mm, G 1”1/2F flat seal connections, equipped with three-speed standard pump WILO3F-180. Accessories: high-temperature kit with pair of manifolds 1” x EUROK with shut-off and lockshield valves CEP/02 I – CEP/03 I cod. 502105 (2 ways) – 502106 (3 ways), high-temperature kit with pair of simple manifolds 1” x EUROK CEP/02 – CEP/03 cod. 502103 (2 ways) – 502100 (3 ways), insulation shell ACM 01 cod. 506255, threaded spacer for pumps AC 633 cod. 500933 (130 mm) – 500934 (180 mm).

    Technical specification
    • Unique ref.COMBIMIX
    • Product familyRadiant systems
    • Product groupMixing and relaunch group for radiant systems COMBIMIX
    • TypeObject (single object)
    • Date of publishing2019-02-01
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryCopper
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryPlumbing - Other Plumbing
    • IFC classificationValve
    • UNSPSC nameValves
    • UNSPSC code401416
    • Uniclass 2015 CodeSs_60
    • Uniclass 2015 DescriptionHeating, cooling and refrigeration systems
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves
    • CSI UniFormat II CodeD30
    • CSI UniFormat II TitleHVAC

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit