Publish your products
Dirtstop® XL
IVAR

Dirtstop® XL

Dirtstop® XL is the magnetic dirt separator with triple filtering action that preserves the system and keeps it safe. The metallic parts of the heating system are subject to corrosion phenomena that release into the water impurities of ferrous origin. There may also be other impurities, such as limestone. These impurities can accumulate in the parts of the system with a small passage section, causing obstructions, noise and other malfunctions. Dirtstop® XL combines durable and effective protection with compact dimensions and great ease of installation. Thanks to its patented cyclonic insert, it performs an initial cyclonic separation of non-ferrous debris. After that, the action of the powerful neodymium magnet and the mesh filter complete the filtering action also favoured by the large volume for the decantation of impurities. The perIodic cleaning of the dirt separator is done easily and quickly, without emptying the system.

Specification
  • IVAR Dirtstop® XL: triple effect magnetic dirt separator: cyclonic action guaranteed by a patented internal insert, developed to guide the fluid directed to the boiler in order to maximize the slowing down and decantation of the debris; subsequent removal of ferrous particles by means of a neodymium magnet, magnetic field 14000 G; mechanical filtration with an 800 μm mesh filter (pre- assembled 500 μm filter for the first cleaning of the system). Internal components completely inspectable, removable and washable by removing the upper plug, with the special lever provided. Manual air vent valve. Draining valve with opening lever and tap. Swivel fitting for mounting to the pipeline in different orientations, with the special lever provided. Allowed installation on horizontal, vertical or oblique lines. Buttonhole on magnetic insert, sealing band supplied. Materials: body, cyclonic insert and cap in PA66 + GF 30%; "T" joint and locking ring nut in PA66 + GF 30%; filters in stainless steel AISI 304; seals in peroxide EPDM. Compatible fluids: water; water + glycol max 50%. Maximum recommended flow rate: 2.13 m3/h. Maximum operating pressure: 3 bar. Operating temperature: 0-90 °C. Flow coefficient Kv: 6.7 m3 /h. Connections: Ø22 x Ø22 copper pipe (520124); 3/4" F x 3/4" F (520135); 1"F x 1" F (520136); 1"1/4 F x 1"1/4 F (520139).

Technical specification
  • Unique ref.Dirtstop_XL
  • Product familyOther
  • Product groupOther
  • TypeObject (single object)
  • Date of publishing2019-02-26
  • Edition number1
Related
  • Material mainPolyamide
  • Material secondaryBrass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationValve
  • ETIM CodeEG000002
  • ETIM NameInstallation pipes/cable protection tubes
  • UNSPSC nameLiquid strainers
  • UNSPSC code40142501
  • Uniclass 2015 CodePr_65_57_95_96
  • Uniclass 2015 DescriptionWater strainers
  • CSI MasterFormat 2014 Code23 00 00
  • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
  • OmniClass Number23-27 55 29
  • OmniClass TitleLiquid Strainers
  • CSI UniFormat II CodeD30
  • CSI UniFormat II TitleHVAC

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit