Publish your products
Is Box
IVAR

Is Box

IS-BOX is a box with a pair of pre-installed 3+1 and 4+1 outlet sanitary manifolds, suitable for wall recessing even in bathrooms covered with tiles or valuable materials. The reduced size allows it to be installed in brick or plasterboard walls with a minimum thickness of 60 mm. The manifolds are compatible with drinking water and the inlets can be shut off by screw sealing valves and replaceable headworks. Available in two colours (white and chrome), also in the completely inspectable version.
Specification
  • IS-BOX is a box with pre-assembled sanitary manifolds, suitable for recessed installation. The manifolds for hot and cold water have 3 and 4 outlets respectively. The IS-BOX manifold fi ttings are 3/4’’ EK, with a spacing of 40 mm. Where appropriate, for each additional manifold, an additional outlet can be created by removing the caps from the fi tting on the right: in this case, the thread released is 1/2’’ F. The misalignment between the manifold gaps is 16.5 mm. The inlets to the two manifolds accept adduction tubes with a maximum diameter of 20 mm. KIT INCLUSIVE OF: - Domestic hot water manifold - Domestic cold water manifold - Screw-controlled interception valve - Threaded cap - Flush box 58 - 73 mm - Interception valve plastering protection - Plastering protection (serves as a cover in models that cannot be inspected) - Key for manual interception valve activation in the absence of knobs - Interception valve cover plate (perforated in models with knobs) - Visible cover for models that can be fully inspected - Chrome-plated knobs for interception valves - Disks and fastening screws CONDITIONS OF USE Maximum static operating pressure: 10 bar. Fluid in contact: drinking water. Maximum fl uid temperature: 100 °C. MATERIALS Manifold body: brass CW617N. Sealing elements: Peroxide EPDM. Screw-controlled interception valve stem, body and rod: brass CW617N. Key: PA + 30% FV. Protective box and cover: 40% talc-filled PP. Plate: ABS, white or chrome-plated. Front cover (for versions that can be inspected only): ABS, white or chrome-plated. INSTALLATION Prepare a cavity in the wall with the following dimensions: height H ≥ 182 mm, width W ≥ 268 mm; depth D ≥ 58 mm. MODELS AVAILABLE 1) IS-BOX 1 • Interception valves that can be inspected and activated using a special key; • Code 506592: RAL 9010 ; code 506592CR: chrome-plated 2) IS-BOX 2 • Box that can be fully inspected; • Interception valves that can be activated using a special key; • Code 506593: RAL 9010 ; code 506593CR: chrome-plated 3) IS-BOX 3 • Interception valves that can be inspected and activated using knobs; • Code 506594: RAL 9010 ; code 506594CR: chrome-plated 4) IS-BOX 4 • Box that can be fully inspected; • Interception valves that can be activated using knobs; • Code 506595: RAL 9010 ; code 506595CR: chrome-plated
Technical specification
  • Unique ref.IS-BOX
  • Product familySanitary System
  • Product groupIS·BOX
  • TypeObject (single object)
  • Date of publishing2018-07-02
  • Edition number1
Related
  • Material mainBrass
  • Material secondarySteel
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryPlumbing - Other Plumbing
  • IFC classificationDistribution Flow Element
  • ETIM CodeEG000002
  • ETIM NameInstallation pipes/cable protection tubes
  • UNSPSC namePlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodeSs_55_70
  • Uniclass 2015 DescriptionWater distribution and supply systems
  • CSI MasterFormat 2014 Code35 20 13.19
  • CSI MasterFormat 2014 TitleHydraulic Manifolds
  • OmniClass Number23-39 21 13 21
  • OmniClass TitleManifolds
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit