We are using cookies to provide our services

By using our services you agree to our use of cookies

JLG 1644 High Capacity / 7013H

Unique ref.: 1644HighCapacity
Brand: JLG
Product family: Telehandlers
Product group: JLG Telehandler
Date of publishing: 2018-11-30
Edition number: 1
Type: Object (single object)
Download (4)

JLG® high capacity telehandlers allow operators to accomplish multiple tasks with the perfect blend of strength, versatility and smart technology. Their higher lift capacity and enhanced versatility cut down on the time it takes to complete the work, saving time, money and labor on the job site.


Material main: Steel
Material secondary: Steel
Designed in: United States
Manufactured in: United States

BIMobject Category: Construction - Site Construction
IFC classification: Object
Uniclass 2015 Code: TE_30_30_60_70
Uniclass 2015 Description: Telescopic platforms
OmniClass Number: 23-23 17 00
OmniClass Title: Materials Handling
This product is available in:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Construction - Site Construction

Name Value
Height 2670
Material Steel
Width 2460

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.SerialNumber 1644
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Category TE_30_30_60_70
COBie.Type.DurationUnit Years
COBie.Type.Material Steel
COBie.Type.Name 1644
COBie.Type.NominalHeight 2670
COBie.Type.NominalLength 6170
COBie.Type.NominalWidth 2460
COBie.Type.Size 2670 x 6170 x 2460
COBie.Type.WarrantyDescription Please Contact Manufacturer

All BIM objects are real products from real manufacturers confirmed and approved