Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jacobdelafon/products/4669944a-3907-475c-8ed3-54a8138d3159
Home
Categories
Sanitary
Toilets
ODEON - Wall-hung WC pan
Unavailable in United States
Jacob Delafon
Follow
ODEON - Wall-hung WC pan
Odeon wall-hung WC pan - Projection 54 cm, - deal height : low for children, raised for the disabled or people with mobility issues.
Download
Technical specification
Technical specification
Unique ref.
E1080-00
Product family
ODÉON UP
Product group
WC
Type
Object (single object)
Date of publishing
2016-12-01
Edition number
1
Height (mm)
540
Depth (mm)
360
Links
Links
Product url
http://www.jacobdelafon.fr/fr/produits/wc-bidet/wc-suspendu/odeon-0/E1080
Technical description
http://www.jacobdelafon.fr/sites/default/files/technical_sheet/E1080_18.pdf
Related
Related
Material main
Ceramics
Designed in
France
Weight Net (Kg)
15
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Object
Region availability
Europe
Africa
France
Morocco
Russia
Spain
Similar products
Jacob Delafon
Inset vanity basin 56 cm
Download
Jacob Delafon
"Aube" LED spotlight 31 cm
Download
Jacob Delafon
Thermostatic single-lever wall-mount bath/shower mixer
Download
Jacob Delafon
Thermostatic single-lever wall-mount shower mixer
Download
Jacob Delafon
Rectangular shower tray
Download
Jacob Delafon
Tall single-lever washbasin mixer
Download