Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jacobdelafon/products/05c9b3f5-713b-4b07-bb9e-fe3f93d3fe33
Home
Categories
Sanitary
Taps & Mixers
KUMIN - Wall-mount bath-shower mixer
Unavailable in United States
Jacob Delafon
Follow
KUMIN - Wall-mount bath-shower mixer
Wall-mount bath-shower mixer - Temperature limiter ring, - water-saving feature: Sensitive flow, - automatic diverter with locking feature, - non-return valve on shower outlet, - Anti-scale aerator.
Download
Specification
Specification
Wall-mount bath-shower mixer Collection: KUMIN - E1385 Weight: 2 kg Installation type: Wall-mount Product certifications: Certificate of Sanitary Compliance n° 10 ACC LY 113 / NF E3/1 C2 A2 U3 Flow rate : 22 L/mn Spout reach: 203 mm Connections: With wall connectors Mechanism: Ceramic disc cartridge with limiter sensitive flow Centre-to-centre distance: 150 +/- 15 mm
Technical specification
Technical specification
Unique ref.
E1385
Product family
KUMIN
Product group
Robinetterie
Type
Object (single object)
Date of publishing
2017-02-09
Edition number
1
Links
Links
Product url
http://www.jacobdelafon.fr/fr/produits/robinetterie/robinetterie-de-bain/kumin/E1385
Technical description
http://www.jacobdelafon.fr/sites/default/files/technical_sheet/E1385_8.pdf
Related
Related
Material main
Brass
Weight Net (Kg)
2
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
Region availability
Europe
Africa
France
Morocco
Russia
Spain
Similar products
Jacob Delafon
Inset vanity basin 56 cm
Download
Jacob Delafon
"Aube" LED spotlight 31 cm
Download
Jacob Delafon
Thermostatic single-lever wall-mount bath/shower mixer
Download
Jacob Delafon
Thermostatic single-lever wall-mount shower mixer
Download
Jacob Delafon
Rectangular shower tray
Download
Jacob Delafon
Tall single-lever washbasin mixer
Download