Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jacobdelafon/products/395bbc92-8741-4278-8044-522b2ec0a829
Home
Categories
Sanitary
Taps & Mixers
JULY - Single-lever single-hole bath/shower mixer.
Unavailable in United States
Jacob Delafon
Follow
JULY - Single-lever single-hole bath/shower mixer.
Single-lever single-hole bath/shower mixer - Temperature limiter ring, - water-saving feature: Sensitive flow, - automatic diverter with locking feature, - anti-scale aerator.
Download
Specification
Specification
Single-lever single-hole bath/shower mixer Collection : JULY - E16044-4 Weight : 1,5 kg Installation type : 1 hole Product certifications : NF : IC/A - ECAU : E3/1 C2 A3 U3 - Ge3 Flow rate : 21 l/min at 3 bar Mechanism : Ceramic disc cartridge sensitive flow
Technical specification
Technical specification
Unique ref.
E16044-4
Product family
JULY
Product group
Robinetterie
Type
Object (single object)
Date of publishing
2017-02-09
Edition number
1
Links
Links
Product url
http://www.jacobdelafon.fr/fr/produits/robinetterie/robinetterie-de-bain/july/E16044-4
Technical description
http://www.jacobdelafon.fr/sites/default/files/technical_sheet/E16044-4_7.pdf
Related
Related
Designed in
France
Weight Net (Kg)
1.5
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Region availability
Europe
Africa
France
Morocco
Russia
Spain
Similar products
Jacob Delafon
Inset vanity basin 56 cm
Download
Jacob Delafon
"Aube" LED spotlight 31 cm
Download
Jacob Delafon
Thermostatic single-lever wall-mount bath/shower mixer
Download
Jacob Delafon
Thermostatic single-lever wall-mount shower mixer
Download
Jacob Delafon
Rectangular shower tray
Download
Jacob Delafon
Tall single-lever washbasin mixer
Download