Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jacobdelafon/products/50a2eaef-5434-4d85-b23f-2a85cb39383e
Home
Categories
Sanitary
Toilets
Dual flush plate - 25.5 x 15.1cm
Unavailable in United States
Jacob Delafon
Follow
Dual flush plate - 25.5 x 15.1cm
Activation plate 2-volume flow technique
Download
Specification
Specification
Activation plate, 2-volume flow technique Collection :NO COLLECTION - E4316 Dimensions : 25,50 x 15,10 cm Weight: 0,3 kg
Technical specification
Technical specification
Unique ref.
E4316
Product family
PATIO
Product group
Bidet
Type
Object (single object)
Date of publishing
2017-05-23
Edition number
1
Height (mm)
255
Depth (mm)
151
Links
Links
Product url
http://www.jacobdelafon.fr/fr/produits/wc-bidet/plaque-de-commande-1/hors-collection/E4316
Technical description
http://www.jacobdelafon.fr/sites/default/files/technical_sheet/E4316_16.pdf
Related
Related
Designed in
France
Weight Net (Kg)
0.3
Classification
Classification
BIMobject Category
Sanitary - Toilets
IFC classification
Sanitary Terminal
UNSPSC name
Toilets
UNSPSC code
30181505
Region availability
Europe
Africa
France
Morocco
Russia
Spain
Similar products
Jacob Delafon
Inset vanity basin 56 cm
Download
Jacob Delafon
"Aube" LED spotlight 31 cm
Download
Jacob Delafon
Thermostatic single-lever wall-mount bath/shower mixer
Download
Jacob Delafon
Shower column
Download
Jacob Delafon
Thermostatic single-lever wall-mount shower mixer
Download
Jacob Delafon
Rectangular shower tray
Download