Publish your products
BRIVE - P-trap WC pan, NF 6 L
BRIVE - P-trap WC pan, NF 6 L

    BRIVE - P-trap WC pan, NF 6 L

    4.5 out of 5 stars4.5(11 reviews)
    Brive WC pan 660 x 355 mm - Vario outlet, - water-saving button 3/6 L, - dual flush 3/6 L, - P-trap.
    Specification
    • P-trap WC pan, 66 x 35.5 cm, NF 6 L Collection : BRIVE - E4380 Dimensions : 66 x 35,5 cm Weight : 15,6 kg Material : Ceramic Installation : floor fixings Volume flow technique : Standard 3/6 L Height : Standard. Rim type : open-rim Dual flush 3/6 L P-trap
    Technical specification
    • Unique ref.E4380
    • Product familyBRIVE
    • Product groupWC
    • TypeObject (single object)
    • Date of publishing2016-12-01
    • Edition number1
    • Height (mm)660
    • Depth (mm)355
    Related
    • Material mainCeramics
    • Designed inFrance
    • Weight Net (Kg)15.6
    Classification
    • BIMobject CategorySanitary - Toilets
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain