Publish your products
JULY - Shower column with thermostatic & round showerhead
JULY - Shower column with thermostatic & round showerhead
JULY - Shower column with thermostatic & round showerhead

    JULY - Shower column with thermostatic & round showerhead

    July thermostatic shower column with round shower head -showerhead: Ø 20 cm (plastic material) -Citrus handshower Ø 90 mm - 4 sprays -July thermostatic mixer -maximum temperature 50°C -safety stop at 37°C -integrated non-return valves -discreetly-positioned diverter -anti-twist metal-look hoses, 160 cm -suitable for instant water heater -flow rate: shower head 10l/min., handshower 9.5 l/min. ANTI-TWIST SYSTEM: Smooth, anti-twist shower hose INCONSPICUOUS: Discreet diverter near the shower hose SAFETY: Safety stop at 37°C MAXIMUM SAFETY: Temperature will not exceed 50°C
    Technical specification
    • Unique ref.E45716
    • Product familyJULY
    • Product groupHydromassage
    • TypeObject (single object)
    • Date of publishing2020-02-19
    • Edition number1
    • Height (mm)1110
    • Width (mm)283
    • Depth (mm)545
    Related
    • Material mainBrass
    • Material secondaryABS
    • Designed inFrance
    • Weight Net (Kg)6
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationValve

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain