JULY - Shower column with thermostatic mixer and square showerhead

July thermostatic shower column with square shower head

- Showerhead: 20 x 20 cm (plastic material),
- citrus handshower Ø 90 mm - 4 sprays,
- july thermostatic mixer,
- safety stop at 37°C,
- integrated non-return valves,
- discreetly-positioned diverter,
- smooth anti-twist metal-look hoses, 160 cm,
- suitable for instant water heater,
- flow rate: shower head 10l/min, handshower 9.5 l/min.

MAXIMUM SAFETY: Maximum temperature set at 50°C
EASY INSTALLATION: Swivel shower arm
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Africa Europe
Morocco
Spain
France
Russia