Publish your products
FLIGHT - Rectangular shower tray 160 x 76 cm
FLIGHT - Rectangular shower tray 160 x 76 cm

    FLIGHT - Rectangular shower tray 160 x 76 cm

    TOUGHNESS: From dual component resin capped with an acrylic layer

    FLIGHT TECHNOLOGY: Antimicrobial treatment incorporated into the acrylic (silver ions)

    HIGHLY RESISTANT: Excellent compromise between durability, strength and weight

    Specification
    • Description : E62456. Collection : FLIGHT. Dimensions : 160 x 76 x 4 cm. Weight : 38 kg. Material : Flight. Installation type : Above-the-floor or inset. Form: Rectangular. Drain Ø 9 cm not included. Optional: Riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard.

    Technical specification
    • Unique ref.E62456
    • Product familyFLIGHT
    • Product groupReceveur
    • TypeObject (single object)
    • Date of publishing2021-04-21
    • Edition number1
    • Height (mm)40
    • Width (mm)1600
    • Depth (mm)760
    Related
    • Material mainComposite
    • Designed inFrance
    • Weight Net (Kg)38
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationObject
    • ETIM CodeEC011443
    • ETIM NameShower tray

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain