Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jacobdelafon/products/2f402486-91b9-48c9-a4b7-c5283f547d39
Home
Categories
Sanitary
Taps & Mixers
ALEO - Single-lever bath/shower mixer with supply hoses
Unavailable in United States
Jacob Delafon
Follow
ALEO - Single-lever bath/shower mixer with supply hoses
Single-lever bath/shower mixer with supply hoses - Temperature limiter ring, - push-button automatic diverter, - supply hoses (length: 500 mm) with G1/2 connectors, - non-return valve on shower outlet.
Download
Specification
Specification
Single-lever bath/shower mixer with supply hoses Collection : ALEO - E72284 Weight : 1,8 kg Installation type : 1 hole
Technical specification
Technical specification
Unique ref.
E72284
Product family
ALEO
Product group
Robinetterie
Type
Object (single object)
Date of publishing
2016-12-01
Edition number
1
Links
Links
Product url
http://www.jacobdelafon.fr/fr/produits/robinetterie/robinetterie-de-bain/aleo/E72284
Installation instructions
http://www.jacobdelafon.fr/sites/default/files/Instruction_leaflet/ALEO_E72275_E72276_E72277_E72279_E72350_E72278_E72298_E72299_E72284_E72351_E72288_E72283_E72282_NOTICE_E2_70.pdf
Technical description
http://www.jacobdelafon.fr/sites/default/files/technical_sheet/E72284_3.pdf
Related
Related
Material main
Brass
Designed in
France
Manufactured in
India
Weight Net (Kg)
1.8
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Region availability
Europe
Africa
France
Morocco
Russia
Spain
Similar products
Jacob Delafon
Inset vanity basin 56 cm
Download
Jacob Delafon
"Aube" LED spotlight 31 cm
Download
Jacob Delafon
Thermostatic single-lever wall-mount bath/shower mixer
Download
Jacob Delafon
Thermostatic single-lever wall-mount shower mixer
Download
Jacob Delafon
Rectangular shower tray
Download
Jacob Delafon
Tall single-lever washbasin mixer
Download