Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jacobdelafon/products/54d74bb3-d705-4819-aff5-e19da53d3f11
Home
Categories
Sanitary
Taps & Mixers
ALEO - Wall-mount shower mixer
Unavailable in United States
Jacob Delafon
Follow
ALEO - Wall-mount shower mixer
Wall-mount shower mixer - Temperature limiter ring, - water saver: sensitive stop, - non-return valve on shower outlet, - wall connectors and escutcheons.
Download
Specification
Specification
Description : Wall-mount bath-shower mixer Collection : ALEO - E72351 Weight : 1,9 kg Installation : wall Product certification : Certificate of Sanitary Compliance : 10 ACC LY 113 Raccords : with connectors and wall escutcheons Mechanism : Ceramic disc cartridge 150 ± 15 mm
Technical specification
Technical specification
Unique ref.
E72351
Product family
ALEO
Product group
Robinetterie
Type
Object (single object)
Date of publishing
2016-12-01
Edition number
1
Links
Links
Product url
http://www.jacobdelafon.fr/fr/produits/robinetterie/robinetterie-de-douche/aleo/E72351
Installation instructions
http://www.jacobdelafon.fr/sites/default/files/Instruction_leaflet/ALEO_E72275_E72276_E72277_E72279_E72350_E72278_E72298_E72299_E72284_E72351_E72288_E72283_E72282_NOTICE_E2_74.pdf
Technical description
http://www.jacobdelafon.fr/sites/default/files/technical_sheet/E72351_12.pdf
Related
Related
Material main
Brass
Designed in
France
Weight Net (Kg)
1.5
Classification
Classification
BIMobject Category
Sanitary - Taps & Mixers
IFC classification
Sanitary Terminal
UNSPSC name
Sanitary ware
UNSPSC code
301815
Region availability
Europe
Africa
France
Morocco
Russia
Spain
Similar products
Jacob Delafon
Tall single-lever washbasin mixer
Download
Jacob Delafon
Thermostatic single-lever wall-mount shower mixer
Download
Jacob Delafon
Rectangular shower tray
Download
Jacob Delafon
Shower column
Download
Jacob Delafon
"Aube" LED spotlight 31 cm
Download
Jacob Delafon
Inset vanity basin 56 cm
Download