Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
jacobdelafon/products/7ef5d53a-06d2-4c16-b49f-fde29c10b2ef
Home
Categories
Sanitary
Washtops
STRUKTURA - Handwash basin 45 cm
Unavailable in United States
Jacob Delafon
Follow
STRUKTURA - Handwash basin 45 cm
Handwash basin.
L45 x D35 cm.
1 tap hole.
With overflow.
Download
Specification
Specification
Complementary product
E77080 : Barre porte-serviettes
Technical specification
Technical specification
Unique ref.
EGH111
Product family
STRUKTURA
Product group
Lavabo
Type
Object (single object)
Date of publishing
2021-05-10
Edition number
1
Height (mm)
130
Width (mm)
450
Depth (mm)
350
Links
Links
Product url
https://www.jacobdelafon.fr/fr/produits/vasque-lavabo/lave-mains/struktura/EGH111
Technical description
https://resources.kohler.com/plumbing/JACOBDELAFON/pdf/EGH111-JDspec_fr.pdf
Related
Related
Material main
Ceramics
Weight Net (Kg)
10
Classification
Classification
BIMobject Category
Sanitary - Washtops
Region availability
Europe
Africa
France
Morocco
Russia
Spain
Similar products
Jacob Delafon
Inset vanity basin 56 cm
Download
Jacob Delafon
Thermostatic single-lever wall-mount shower mixer
Download
Jacob Delafon
Rectangular shower tray
Download
Jacob Delafon
Tall single-lever washbasin mixer
Download
Jacob Delafon
"Aube" LED spotlight 31 cm
Download
Jacob Delafon
Thermostatic single-lever wall-mount bath/shower mixer
Download