Publish your products
STRUKTURA - Handwash basin 50 cm

STRUKTURA - Handwash basin 50 cm

Compact handwash basin.

L50 x D26 cm.

1 tap hole.

With overflow.   

Specification
  • Single basin vanity top

Technical specification
  • Unique ref.EGJ111
  • Product familySTRUKTURA
  • Product groupLavabo
  • TypeObject (single object)
  • Date of publishing2021-05-10
  • Edition number1
  • Height (mm)130
  • Width (mm)500
  • Depth (mm)260
Related
  • Material mainCeramics
  • Weight Net (Kg)10
Classification
  • BIMobject CategorySanitary - Washtops

Region availability

Europe Africa
France
Morocco
Russia
Spain