Publish your products
KYREO -  Ceramic shower tray 100 x 80 x 4 cm
KYREO -  Ceramic shower tray 100 x 80 x 4 cm
KYREO -  Ceramic shower tray 100 x 80 x 4 cm
KYREO -  Ceramic shower tray 100 x 80 x 4 cm

    KYREO - Ceramic shower tray 100 x 80 x 4 cm

    Rectangular extra-slim above-the-floor or inset shower tray (100 x 80 x 4 cm), rear-positioned waste Ø 90 mm.

    Specification
    • Weight: 30 kg

    Technical specification
    • Unique ref.ENF90
    • Product familyKYREO
    • Product groupReceveur
    • TypeObject (single object)
    • Date of publishing2021-05-07
    • Edition number1
    • Height (mm)40
    • Width (mm)1000
    • Depth (mm)800
    Related
    • Material mainCeramics
    • Designed inFrance
    • Weight Net (Kg)30
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011443
    • ETIM NameShower tray
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain