Publish your products
MANOSQUE - Vessel basin Ø 41 cm

MANOSQUE - Vessel basin Ø 41 cm

3.6 out of 5 stars3.6(5 reviews)

Vasque à poser, sans trou de trop-plein.

Ø 41 cm. 

Percement du plan : Ø 24 cm. 

Bonde de vidage recommandée : E78263.

Specification
  • Description : Vessel basin Ø 41 cm. E1144. Collection : MANOSQUE. Dimensions : Ø 41 cm. weight : 5,8 kg. Material : Ceramic. Installation type : COUNTERTOP DRILLING: Ø 24 cm

Technical specification
  • Unique ref.E1144
  • Product familyMANOSQUE
  • Product groupCéramique
  • TypeObject (single object)
  • Date of publishing2020-02-19
  • Edition number1
Related
  • Material mainCeramics
  • Designed inFrance
  • Weight Net (Kg)5.8
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodeEF_37_50
  • Uniclass 2015 DescriptionTunnels and shafts

Region availability

Europe Africa
France
Morocco
Russia
Spain
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit