Publish your products
CITRUS - Shower set Ø 110 mm with 3-position wall holder
CITRUS - Shower set Ø 110 mm with 3-position wall holder
CITRUS - Shower set Ø 110 mm with 3-position wall holder

    CITRUS - Shower set Ø 110 mm with 3-position wall holder

    Citrus shower set - Citrus handshower Ø 110 mm, - anti-scale system, - smooth anti-twist metal-look hose 1600 mm, - 3-position wall bracket, - flow rate: 9.5 l/min, - 5 spray options: soft, relax, normal, intense and massage, - easy care: Thanks to the flexible nozzles that prevent scale from settling, - easier installation : spacers make bar installation easier.
    Specification
    • Shower set with 3-position wall holder, in ABS Collection : CITRUS - E12917 Smooth anti-twist metal-look hose 160 cm
    Technical specification
    • Unique ref.E12917
    • Product familyECO
    • Product groupHydromassage
    • TypeObject (single object)
    • Date of publishing2016-12-01
    • Edition number1
    Related
    • Material mainABS
    • Material secondaryPVC
    • Designed inFrance
    • Weight Net (Kg)1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationValve

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit