Publish your products
FLIGHT - Rectangular shower tray 140 x 80 cm
FLIGHT - Rectangular shower tray 140 x 80 cm

    FLIGHT - Rectangular shower tray 140 x 80 cm

    Acrylic shower tray with 2-component mineral filler, size 140 x 80 x 4 cm - Anti-bacterial protection (silver ions), - floor-standing or inset, height 4 cm, - drain Ø 9 cm not included, - 10-year guarantee, - optional riser kit for min/max heights 10 - 14.5 cm. TOUGHNESS: From dual component resin capped with an acrylic layer HIGHLY RESISTANT: Excellent compromise between durability, strength and weight Recommended drain art.-no. 19200, Ø 9 cm
    Specification
    • Rectangular shower tray Collection : FLIGHT - E62453 Dimensions : 140 x 80 x 4 cm Weight : 38 kg Material : Flight Type d'installation : Posé ou affleurant Form : Rectangular Drain : Ø90 mm (not included) Option : Riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard
    Technical specification
    • Unique ref.E62453
    • Product familyFLIGHT
    • Product groupReceveur
    • TypeObject (single object)
    • Date of publishing2017-02-09
    • Edition number1
    • Height (mm)40
    • Width (mm)1400
    • Depth (mm)800
    Related
    • Material mainAcrylic
    • Designed inFrance
    • Weight Net (Kg)38
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationFurnishing Element
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit