Publish your products
FLIGHT - Rectangular shower tray 100 x 70 cm
FLIGHT - Rectangular shower tray 100 x 70 cm

    FLIGHT - Rectangular shower tray 100 x 70 cm

    TOUGHNESS: From dual component resin capped with an acrylic layer

    FLIGHT TECHNOLOGY: Antimicrobial treatment incorporated into the acrylic (silver ions)

    HIGHLY RESISTANT: Excellent compromise between durability, strength and weight

    Specification
    • Description : E62484. Collection : FLIGHT. Dimensions : 100 x 70 x 4 cm. Weight : 23 kg. Material : Flight. Installation type : Above-the-floor or inset. Form: Rectangular. Drain Ø 9 cm not included. Optional: Riser kit (height 10 cm), watertight strip, Class C anti-slip glaze meeting DIN 51097 standard.

    Technical specification
    • Unique ref.E62484
    • Product familyFLIGHT
    • Product groupReceveur
    • TypeObject (single object)
    • Date of publishing2021-04-20
    • Edition number1
    • Height (mm)40
    • Width (mm)1000
    • Depth (mm)700
    Related
    • Material mainComposite
    • Designed inFrance
    • Weight Net (Kg)23
    Classification
    • BIMobject CategorySanitary - Shower trays
    • IFC classificationObject
    • ETIM CodeEC011443
    • ETIM NameShower tray

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit