Publish your products
STRUKTURA - Tall mirror with shelf 79 cm

STRUKTURA - Tall mirror with shelf 79 cm

Tall mirror with shelf 79 cm - 79 x 2 x 107.2 cm, - comfort: tall mirror for better comfort of use, - pratical : shelf made from a melamine panel for additional, handy storage, -melamine shelf. Optional lighting (Compatible with LED spotlight EB1224 and strip lighting EB1217)
Technical specification
  • Unique ref.EB1213-N18
  • Product familySTRUKTURA
  • Product groupMeuble
  • TypeObject (single object)
  • Date of publishing2016-12-01
  • Edition number1
  • Height (mm)107.2
  • Depth (mm)20
Related
  • Designed inFrance
  • Weight Net (Kg)13
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationObject

Region availability

Europe Africa
France
Morocco
Russia
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit