Publish your products
PARALLEL - Niche unit 80 cm
PARALLEL - Niche unit 80 cm

    PARALLEL - Niche unit 80 cm

    Niche unit 80cm.

    Finishes:

    • N18 - Gloss white
    • N14 - Gloss anthracite grey
    • E10 - Québec oak
    • NR4 - White marble
    • E52 - Tabaco oak

    + 60 lacquers available

    L80 x D50 x H45 cm.

    Specification
    • Associate with:

      • Parallel countertop
      • EXBH112 - Vivienne vessel basin
    Technical specification
    • Unique ref.EB1701
    • Product familyPARALLEL
    • Product groupBase unit
    • TypeObject (single object)
    • Date of publishing2021-04-26
    • Edition number1
    • Height (mm)450
    • Width (mm)800
    • Depth (mm)500
    Related
    • Material mainElectron beam cured acrylic lacquer
    • Material secondaryMelamine
    • Designed inFrance
    • Weight Net (Kg)11
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurnishing Element

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit