Publish your products
PARALLEL - Base unit 57 cm, 1 drawer
PARALLEL - Base unit 57 cm, 1 drawer

    PARALLEL - Base unit 57 cm, 1 drawer

    Base unit for countertop 57 cm, 1 drawer

    Finishes: 

    • N18 - Gloss white
    • N14- Gloss anthracite grey
    • E10- Québec oak
    • NR4- White marble
    • E52- Tabaco oak

    +  60 lacquers available

    L57 x P50 x H45cm.

    1 slow-close drawer.

    Order with Parallel countertops.

    Specification
    • Associate with: 

      • Parallel countertop
      • EXBH112 - Vivienne vessel basin


      DESIGN: Smart design that suits all needs

      SOUND COMFORT: Drawer equipped with a damper close system

      PERFECT FINISH: Wide choice of finishes

    Technical specification
    • Unique ref.EB514
    • Product familyPARALLEL
    • Product groupBase unit
    • TypeObject (single object)
    • Date of publishing2021-05-31
    • Edition number1
    • Height (mm)450
    • Width (mm)570
    • Depth (mm)500
    Related
    • Material mainElectron beam cured acrylic lacquer
    • Material secondaryMelamine
    • Designed inFrance
    • Weight Net (Kg)17
    Classification
    • BIMobject CategorySanitary - Compound Units
    • IFC classificationFurnishing Element

    Region availability

    Europe Africa
    France
    Morocco
    Russia
    Spain
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit