Publish your products
STRUKTURA - Washbasin 55 cm

STRUKTURA - Washbasin 55 cm

Washbasin.

L55 x D40 cm, self-supporting.

1 tap hole.

With overflow.

Specification
  • Complementary product

    • E77077 : Barre porte-serviettes
Technical specification
  • Unique ref.EGE111
  • Product familySTRUKTURA
  • Product groupLavabo
  • TypeObject (single object)
  • Date of publishing2021-05-10
  • Edition number1
  • Height (mm)130
  • Width (mm)550
  • Depth (mm)400
Related
  • Material mainCeramics
  • Weight Net (Kg)14.7
Classification
  • BIMobject CategorySanitary - Washtops

Region availability

Europe Africa
France
Morocco
Russia
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit