Publish your products
STRUKTURA - Vanity top - 80 x 48cm

STRUKTURA - Vanity top - 80 x 48cm

Struktura 1-hole vanity top 80 cm - Dimension 80 x 48 cm, - self-supporting, - order with base unit EB1277, EB1285 or EB128.
Specification
  • Vanity top 80 x 48 cm Collection : STRUKTURA - EXH112 Dimensions : 80 x 48 cm Weight : 21,9 kg Material : Ceramic Installation : Self-supporting or order with base unit EB1277, EB1285 or EB1281 1 drilled hole, 3 pre-drilled holes OPTIONS : Towel rail, semi-pedestal
Technical specification
  • Unique ref.EXH112
  • Product familySTRUKTURA
  • Product groupLavabo
  • TypeObject (single object)
  • Date of publishing2017-05-23
  • Edition number1
  • Height (mm)900
  • Width (mm)800
  • Depth (mm)480
Related
  • Material mainCeramics
  • Designed inFrance
  • Weight Net (Kg)21.9
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • UNSPSC nameSinks
  • UNSPSC code30181504

Region availability

Europe Africa
France
Morocco
Russia
Spain
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit