Door Art'15, Unit examplesDoor Art'15, Unit examplesDoor Art'15, Unit examples
View previous images
View next images
Jansen AG

Door Art'15, Unit examples

The extremely reduced face width of Jansen Art'15, the new non-insulated steel profile system from Jansen, allows a unique design, while the steel material ensures a long service life. In this way, Jansen Art'15 not only meets the high design demands of ambitious architects, but also the high expectations of discerning clients in terms of design and function. Jansen Art'15 doors and partitions separate the entrance hall from the living space, the kitchen from the dining area, or the home office from the living room, without compromising on the generous space. The extremely narrow, highly resilient steel profile system always ensures durable, highly stable constructions in an unparalleled slimline frame.

Benefits

  • Minimal face widths
  • Transparent room divider in the interior
  • Three design options
Specification
  • Field

    • renovation and new construction

    Available as:

    • Window-door
    • Projected top-hung window

    Materials / surface finish

    • Bright
    • Strip galvanised steel

    Window types / opening types

    • Interior doors, single and double-leaf, with sidelight and toplight
    • Interior fixed glazing

    Fittings

    • Wet glazing or putty
    • Locks and handles for the window doors
    • Floor seals
    • Curved units
    • Glass thicknesses of 6 to 24 mm
    • Max. weight 100 kg

    Special technical features

    • Basic depth of 50 mm

    Very narrow face widths

    • Fixed glazing 25 mm
    • Door leaf 43 mm
    • Door meeting stile design 66 mm
    • Easy to fabricate
    • Door leaf sizes up to 900 x 2400 mm
Technical specification
  • Unique ref.Art15_door_unit_examples
  • Collection setSteel doors, non-insulated
  • CollectionArt'15
  • TypeObject (single object)
  • Date of publishing2019-11-20
  • Edition number2
  • Depth (mm)50
Related
  • Material mainSteel
  • Designed inSwitzerland
  • Manufactured inSwitzerland
Classification
  • BIMobject CategoryDoors - Swing
  • IFC classificationDoor
  • UNSPSC nameDoors
  • UNSPSC code301715
  • Uniclass 1.4 CodeJL20
  • Uniclass 1.4 DescriptionDoors
  • Uniclass 2.0 CodeSS-25-30-20-20
  • Uniclass 2.0 DescriptionDoorset Systems
  • Uniclass 2015 CodePr_30_59_24_52
  • Uniclass 2015 DescriptionMetal doorsets
  • NBS Reference Code25-30-20-20
  • NBS Reference DescriptionDoorset Systems
  • CSI MasterFormat 2014 Code08 13 00
  • CSI MasterFormat 2014 TitleMetal Doors
  • OmniClass Number23-17 11 13 15
  • CSI UniFormat II CodeC1020
  • CSI UniFormat II TitleInterior Doors

Region availability

Europe North America Asia Africa Oceania South America Antarctica
Albania
Anguilla
Afghanistan
Egypt
American Samoa
Argentina
Antarctica
Andorra
Antigua and Barbuda
Bahrain
Algeria
Australia
Bolivia
Bouvet Island
Austria
Aruba
Iran
Angola
Cook Islands
Brazil
French Southern and Antarctic Lands
Belarus
Barbados
Iraq
Benin
Federated States of Micronesia
Chile
Heard Island and McDonald Islands
Belgium
Belize
Israel
Botswana
Fiji
Colombia
South Georgia and the South Sandwich Islands
Bosnia and Herzegovina
Bermuda
Jordan
Burkina Faso
French Polynesia
Ecuador
Bulgaria
British Virgin Islands
Kuwait
Burundi
Guam
Falkland Islands (Islas Malvinas)
Croatia
Canada
Lebanon
Cameroon
Kiribati
French Guiana
Cyprus
Caribbean Netherlands
Oman
Cape Verde
Marshall Islands
Guyana
Czech Republic
Cayman Islands
Palestine
Central African Republic
Nauru
Paraguay
Denmark
Collectivity of Saint Martin
Qatar
Chad
New Caledonia
Peru
Estonia
Costa Rica
Saudi Arabia
Comoros
New Zealand
Suriname
Faroe Islands
Cuba
Syria
Côte d'Ivoire
Niue
Uruguay
Finland
Curaçao
Turkey
Democratic Republic of the Congo
Norfolk Island
Venezuela
France
Dominica
United Arab Emirates
Djibouti
Northern Mariana Islands
Germany
Dominican Republic
Yemen
Equatorial Guinea
Palau
Gibraltar
El Salvador
Armenia
Eritrea
Papua New Guinea
Greece
Greenland
Azerbaijan
Ethiopia
Pitcairn Islands
Guernsey
Grenada
Bangladesh
Gabon
Samoa
Hungary
Guadeloupe
Bhutan
Ghana
Solomon Islands
Iceland
Guatemala
British Indian Ocean Territory
Guinea
Timor-Leste
Ireland
Haiti
Brunei
Guinea-Bissau
Tokelau
Isle of Man
Honduras
Cambodia
Kenya
Tonga
Italy
Jamaica
China
Lesotho
Tuvalu
Jersey
Martinique
Christmas Island
Liberia
United States Minor Outlying Islands
Latvia
Mexico
Cocos (Keeling) Islands
Libya
Wallis and Futuna
Liechtenstein
Montserrat
Georgia
Madagascar
Vanuatu
Lithuania
Nicaragua
Hong Kong
Malawi
Luxembourg
Panama
India
Mali
Macedonia (FYROM)
Puerto Rico
Indonesia
Mauritania
Malta
Saint Kitts and Nevis
Japan
Mauritius
Moldova
Saint Lucia
Kazakhstan
Mayotte
Monaco
Saint Pierre and Miquelon
Kyrgyzstan
Morocco
Montenegro
Saint Vincent and the Grenadines
Laos
Mozambique
Netherlands
Saint-Barthélemy
Macau
Namibia
Norway
Sint Maarten
Malaysia
Niger
Poland
The Bahamas
Maldives
Nigeria
Portugal
Trinidad and Tobago
Mongolia
Republic of the Congo
Romania
Turks and Caicos Islands
Myanmar (Burma)
Reunion
Russia
U.S. Virgin Islands
Nepal
Rwanda
San Marino
United States
North Korea
Saint Helena
Serbia
Pakistan
São Tomé and Príncipe
Slovakia
Philippines
Senegal
Slovenia
Singapore
Seychelles
Spain
South Korea
Sierra Leone
Svalbard and Jan Mayen
Sri Lanka
Somalia
Sweden
Taiwan
South Africa
Switzerland
Tajikistan
South Sudan
Ukraine
Thailand
Sudan
United Kingdom
Turkmenistan
Swaziland
Vatican City
Uzbekistan
Tanzania
Åland Islands
Vietnam
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe