We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Folding Wall Janisol, Unit examples

Unique ref.: Janisol_Faltwand
Brand: Jansen AG
Product family: Steel folding and sliding systems
Product group: Janisol
Depth (mm): 60
Date of publishing: 2019-05-17
Edition number: 1
Type: Object (single object)
Download (4)

The Janisol folding partition is based on the thermally insulated Janisol system and is flexible in use. It can be used as a room divider or for the exterior. The proven system – newly developed for flexible openings – can be opened inwards or outwards. Slender steel profiles and narrow face widths result in robust, hard-wearing and durable folding partitions.

Materials/surface finishes

  • Uncoated or galvanised strip steel
  • Powder-coating or wet paint finish

Element types

  • Manual folding-sliding glass doors
  • 2 to 6 leaves
  • Inward- and outward-opening
  • Any leaf arrangement

Equipment

  • Fittings up to 200 kg
  • Weight of leaf up to 100 kg
  • Leaf widths up to 1'000 mm
  • Leaf heights up to 3'000 mm

Special technical features

  • Installation depth, leaf 60 mm
  • Installation depth, frame 60 mm
  • Infill elements, 5 - 35 mm
  • Face width from window overlap area 105 mm
  • Face width, leaf with frame 82.5 mm

Test certificates

  • CE marking in accordance with product standard EN 14351-1
    • Tightness against heavy rain up to class 5A
    • Air permeability up to class 4
    • Resistance to wind load up to class C3/B3
    • Operating forces class 1
    • Airborne sound insulation up to Rw 45 dB


Material main: Steel
Material secondary: Glass
Designed in: Switzerland
Manufactured in:

BIMobject Category: Doors - Sliding
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 2.0 Code: SS-25-30-20-78
Uniclass 2.0 Description: Sliding Folding Doorset Systems
Uniclass 2015 Code: Ss_25_30_20_78
Uniclass 2015 Description: Sliding folding doorset systems
NBS Reference Code: 25-30-20-78
NBS Reference Description: Sliding Folding Doorset Systems
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Doors - Sliding

Name Value
Air Infiltration 3 m³/h — 50 m³/h
Colour user to complete
Colour Range NCS ¦ RAL
Door Lockset Reinforcement is not needed
Door Style folding sliding door
Fabrication Method welding
Glazing Thickness 14 mm — 36 mm
Hurricane Resistant Tested False
Integral Finish uncoated steel ¦ hot-dip galvanised steel strip
Intended Function pedestrian access
Material steel ¦ glass ¦ panel ¦ gasket
Material - Core hollow
Method Of Operation folding sliding
Opening Height 3000 mm
Opening Width 6000 mm
Pre-Assembled Door And Frame False
Shape rectangular
Static Water Pressure 200 Pa
Thermal Break True
Thickness 60 mm
Uniform Structural Wind Load 1200 Pa

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Area 0 m²
Assett Identifier n/a
Bar Code user to complete
Created By roger.wollhaupt@jansen.com
Created On 2017-01-01T12:00:00
Description Janisol folding partition - in- and outward opening - with thermal insulation
Installation Date 1900-12-31T23:59:59
Length 0 mm
Name Janisol folding door
Serial Number user to complete
Space n/a
Tag Number user to complete
Warranty Start Date user to complete
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Accessibility Performance pedestrian access
Asset Type fixed
Category SS-25-30-20-78 ; Sliding Folding Doorset Systems
Code Performance n/a
Colour user to complete
Constituents locks ¦ hinges ¦ handles ¦ drop seal
Created By roger.wollhaupt@jansen.com
Created On 2017-01-01T12:00:00
Description Janisol folding partition - in- and outward opening - with thermal insulation
Duration Unit years
Expected Life 20
Features diverse applications ¦ thermal insulation ¦ installation depth 60 mm
Finish user to complete
Grade CE marking
Manufacturer info@jansen.com
Material steel ¦ glass ¦ panel ¦ gasket
Model Number n/a
Model Reference n/a
Name Janisol folding door
Nominal Height 0 mm
Nominal Length 0 mm
Nominal Width 0 mm
Replacement Cost 0
Shape rectangular
Size clear opening width max. 6000 x 3000 mm
Sustainability Performance n/a
Warranty Description suppliers warranty
Warranty Duration Labour 0
Warranty Duration Parts 0
Warranty Duration Unit n/a
Warranty Guarantor Labour n/a
Warranty Guarantor Parts n/a

BIMobject®