Façade VISS Fire 50 mmFaçade VISS Fire 50 mm
View previous images
View next images
Jansen AG

Façade VISS Fire 50 mm

The VISS Fire system keeps the glass in the right position in the event of fire with a wide range of additional components, such as fire-proof anchors, stainless steel clamping sections etc. to prevent the entry of fire and smoke. Numerous projects and a host of international tests and approvals in classes E30, EI30, EI60, EI90 attest the reliability of VISS Fire with respect to thermal insulation and fire protection.

Specification
  • Materials / surface
    Uncoated steel or hot-dipped galvanised strip steel, suitable for powder-coating or stove enamelling

      Support structures

      • VISS system profiles
      • Designer profiles (Linea)

      Construction types

      • Mullion-mullion-transom construction
      • Mullion-transom-mullion construction
      • Welded and/or push-fit construction
      • Segmental glazing

      Equipment
      doors with curtain walls

        Special technical features

        • Face width 50 mm
        • Installation depths 50 - 140 mm
        • Thickness of infill elements, 5 - 70 mm

        Test certificates

        • CE marking in accordance with product standard EN 13830
        • Tested in accordance with EN 1364
        • Fire protection classes E30 / E60
        • Fire protection classes EI30 / EI60 / EI90
        • TRAV
        • Product standard curtain wall in accordance with EN 13830
        • Clamp connection AbZ Z-14.4-465
        • Mullion-transom connection AbZ Z-14.4-467
        • Swiss fire protection approvals
      Technical specification
      • Unique ref.VISS_fassade_50_fire
      • Collection setSteel facades - VISS fire safety
      • CollectionVISS Fire 50 mm
      • TypeObject (single object)
      • Date of publishing2022-04-14
      • Edition number1
      Related
      • Material mainSteel
      • Designed inSwitzerland
      • Manufactured inSwitzerland
      Classification
      • BIMobject CategoryWalls - Curtain Walls
      • IFC classificationCurtain Wall
      • UNSPSC nameGlass curtainwalling
      • UNSPSC code30151806
      • Uniclass 1.4 CodeJH11
      • Uniclass 1.4 DescriptionCurtain walling
      • Uniclass 2.0 CodeSS-25-10-20
      • Uniclass 2.0 DescriptionCurtain Walling Systems
      • Uniclass 2015 CodeSs_25_10_20
      • Uniclass 2015 DescriptionCurtain walling systems
      • NBS Reference Code25-10-20
      • NBS Reference DescriptionCurtain Walling Systems

      Region availability

      Europe North America Asia Africa Oceania South America
      Albania
      Anguilla
      Afghanistan
      Egypt
      American Samoa
      Argentina
      Andorra
      Antigua and Barbuda
      Bahrain
      Algeria
      Australia
      Bolivia
      Austria
      Aruba
      Iran
      Angola
      Cook Islands
      Brazil
      Belarus
      Barbados
      Iraq
      Benin
      Federated States of Micronesia
      Chile
      Belgium
      Belize
      Israel
      Botswana
      Fiji
      Colombia
      Bosnia and Herzegovina
      Bermuda
      Jordan
      Burkina Faso
      French Polynesia
      Ecuador
      Bulgaria
      British Virgin Islands
      Kuwait
      Burundi
      Guam
      Falkland Islands (Islas Malvinas)
      Croatia
      Canada
      Lebanon
      Cameroon
      Kiribati
      French Guiana
      Cyprus
      Caribbean Netherlands
      Oman
      Cape Verde
      Marshall Islands
      Guyana
      Czech Republic
      Cayman Islands
      Palestine
      Central African Republic
      Nauru
      Paraguay
      Denmark
      Collectivity of Saint Martin
      Qatar
      Chad
      New Caledonia
      Peru
      Estonia
      Costa Rica
      Saudi Arabia
      Comoros
      New Zealand
      Suriname
      Faroe Islands
      Cuba
      Syria
      Côte d'Ivoire
      Niue
      Uruguay
      Finland
      Curaçao
      Turkey
      Democratic Republic of the Congo
      Norfolk Island
      Venezuela
      France
      Dominica
      United Arab Emirates
      Djibouti
      Northern Mariana Islands
      Germany
      Dominican Republic
      Yemen
      Equatorial Guinea
      Palau
      Gibraltar
      El Salvador
      Armenia
      Eritrea
      Papua New Guinea
      Greece
      Greenland
      Azerbaijan
      Ethiopia
      Pitcairn Islands
      Guernsey
      Grenada
      Bangladesh
      Gabon
      Samoa
      Hungary
      Guadeloupe
      Bhutan
      Ghana
      Solomon Islands
      Iceland
      Guatemala
      British Indian Ocean Territory
      Guinea
      Timor-Leste
      Ireland
      Haiti
      Brunei
      Guinea-Bissau
      Tokelau
      Isle of Man
      Honduras
      Cambodia
      Kenya
      Tonga
      Italy
      Jamaica
      China
      Lesotho
      Tuvalu
      Jersey
      Martinique
      Christmas Island
      Liberia
      United States Minor Outlying Islands
      Latvia
      Mexico
      Cocos (Keeling) Islands
      Libya
      Wallis and Futuna
      Liechtenstein
      Montserrat
      Georgia
      Madagascar
      Vanuatu
      Lithuania
      Nicaragua
      Hong Kong
      Malawi
      Luxembourg
      Panama
      India
      Mali
      Macedonia (FYROM)
      Puerto Rico
      Indonesia
      Mauritania
      Malta
      Saint Kitts and Nevis
      Japan
      Mauritius
      Moldova
      Saint Lucia
      Kazakhstan
      Mayotte
      Monaco
      Saint Pierre and Miquelon
      Kyrgyzstan
      Morocco
      Montenegro
      Saint Vincent and the Grenadines
      Laos
      Mozambique
      Netherlands
      Saint-Barthélemy
      Macau
      Namibia
      Norway
      Sint Maarten
      Malaysia
      Niger
      Poland
      The Bahamas
      Maldives
      Nigeria
      Portugal
      Trinidad and Tobago
      Mongolia
      Republic of the Congo
      Romania
      Turks and Caicos Islands
      Myanmar (Burma)
      Reunion
      Russia
      U.S. Virgin Islands
      Nepal
      Rwanda
      San Marino
      United States
      North Korea
      Saint Helena
      Serbia
      Pakistan
      São Tomé and Príncipe
      Slovakia
      Philippines
      Senegal
      Slovenia
      Singapore
      Seychelles
      Spain
      South Korea
      Sierra Leone
      Svalbard and Jan Mayen
      Sri Lanka
      Somalia
      Sweden
      Taiwan
      South Africa
      Switzerland
      Tajikistan
      South Sudan
      Ukraine
      Thailand
      Sudan
      United Kingdom
      Turkmenistan
      Swaziland
      Vatican City
      Uzbekistan
      Tanzania
      Åland Islands
      Vietnam
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe